Welding Wire/Solid Wire (Mild Steel to 550 MPa Class Steel) SE-50T (Part Numbers)

Welding Wire/Solid Wire (Mild Steel to 550 MPa Class Steel) SE-50T
SE wire (no copper plating). Suitable for thin plate welding and all positions, boasting excellent arc stability in low to medium current regions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SE-50T-1.2-20

Part Number
SE-50T-1.2-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content Mass
(g)

153.52 €

1 8 Days 1.280~28050~180/50~1401 Box (20 kg)20000

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard Z3312 YGW12 Compatible Material Type For CO2 Low-Current
Application and Usage Characteristic Butt-jointing, fillet welding, and lap welding of automobiles, railcars, ships, steel beams, industrial machinery, etc. This is SE wire (without copper plating). It has excellent arc stability in the low to mid current region, and it's suitable for thin plate welding for all positions. There is a wide range of conditions in which the electrode extension fluctuates, so it's also ideal for high-speed welding. There are no problems with copper plating scraps, and tip fusion is reduced, so the work capacity when using robots can be improved. Main Points of Work We recommend replacing the liner, etc., after using plated wire over long periods. Chemical Composition of Deposited Metal C(%) 0.07
Chemical Composition of Deposited Metal Si(%) 0.49 Chemical Composition of Deposited Metal Mn(%) 1.02 Chemical Composition of Deposited Metal P(%) 0.008
Chemical Composition of Deposited Metal S(%) 0.016 Mechanical Properties of Weld Metal Proof Stress MPa 433 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 541
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 28 Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 110 Authorized by the Classification Society of Japan NK,ABS,LR,DNV,BV,GL

Tech Support