Welding Wire/Solid Wire (Mild Steel to 550 MPa Class Steel) MG-SOFT (MG-SOFT-0.8-10)

Welding Wire/Solid Wire (Mild Steel to 550 MPa Class Steel) MG-SOFT MG-SOFT-0.8-10

Product Details:

Manufacturer part number: MG-SOFT-0.8-10

Brand: KOBE STEEL

Price: 169.35

Delivery time: 5 Days


Technical Data:

Wire Diameter: 0.8 mm

Amount Of Content: 1 Box (10 kg)

All Positions: 50~120


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MG-SOFT-0.8-10

Part Number
MG-SOFT-0.8-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)
Amount Of Content All Positions

169.35 €

1 5 Days 0.81 Box (10 kg)50~120

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard Z3312 G 43 A 0 C 16 (Previously YGW14) Compatible Material Type For Thin Mild Steel Plates, Excellent Workability
Mass(g) 5000 Application and Usage Characteristic For welding thin steel plate casing, pallets, pipes, molds, stamping parts, etc. Suitable for thin plate because arc is stabilized in short circuiting transfer area, achieving smooth, flat appearance. Weld metal is soft, providing excellent workability such as grinding, stamping, and turning. Ar+CO2 shielding achieves a more beautiful appearance and shape. Chemical Composition of Deposited Metal C(%) 0.07
Chemical Composition of Deposited Metal Si(%) 0.34 Chemical Composition of Deposited Metal Mn(%) 0.67 Chemical Composition of Deposited Metal P(%) 0.011
Chemical Composition of Deposited Metal S(%) 0.017 Mechanical Properties of Weld Metal Proof Stress MPa 400 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 485
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 31 Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 130

Tech Support