Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DW-H700-1.2-20
Product Type | Welding wire | Wire Diameter(mm) | 1.2 | JIS Standard | Z3326 YF3B-C-600 |
---|---|---|---|---|---|
Amount Of Content | 1 winding (20 kg) | Mass(g) | 20000 | Application and Usage Characteristic | Suitable for anti earth and sand abrasion. Even after heat treatment, Mo, V, and W remain stable and the reduction in hardness is negligible. So it remains stable. |
Chemical Composition of Deposited Metal B(%) | - | Chemical Composition of Deposited Metal C(%) | 0.57 | Chemical Composition of Deposited Metal Si(%) | 0.73 |
Chemical Composition of Deposited Metal Mn(%) | 1.05 | Chemical Composition of Deposited Metal Cr(%) | 5.40 | Chemical Composition of Deposited Metal Mo(%) | 1.01 |
Chemical Composition of Deposited Metal, Other | W:1.21 V:0.54 | Example of Weld Metal Hardness (Vickers Hardness) Welded State | 673 | Example of Weld Metal Hardness (Vickers Hardness) After Heat Treatment | 605 600℃×2h |
Recommended preheating temperature and temperature between paths | 250 °C or More | Shield Gas | CO2 |