Coated Rod for High-Tension Steel LB-62

Coated Rod for High-Tension Steel LB-62
[Features]
· Pressure vessel, bridge, vehicle, and machine welding. Suitable for 550 to 610 MPa grade steel. Ultra low-hydrogen rod that does not absorb moisture easily. Provides excellent arc concentration and bead appearance, and is easy to weld in any posture.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LB-62-4-20

Part Number
LB-62-4-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper

201.27 €

1 8 Days 4130~180110~170

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 400 JIS Standard Z3211 E6216-N1M1 U
AWS Standard A5.5 E9016-G Applicable Compatible Material Type Rod exemplifies its class, barely hygroscopic Amount Of Content 1 Box (5 kg x 4 Boxes)
Mass(g) 20000 Application and Usage Characteristic Pressure vessel, bridge, vehicle, and machine welding. Corresponds to 550 to 610 MPa grade steel. Extremely low hydrogen bar, with Nada moisture absorption. Arc concentration, beaded outward appearance is good, and general stance welding is easy. Main Points of Work Dry for approximately 1 hour at 350-400°C prior to use. Arc strike portion can cause cracks on base metal. Please use a backtracking or scrap metal method. Although type of steel and plate thickness varies, preheat at 50-100°C. Please note that if a large amount of deposit metal is used in high input heat welding, the strength and durability of the deposit will be reduced.
Chemical Composition of Deposited Metal C(%) 0.06 Chemical Composition of Deposited Metal Si(%) 0.66 Chemical Composition of Deposited Metal Mn(%) 1.04
Chemical Composition of Deposited Metal Mo(%) 0.26 Chemical Composition of Deposited Metal P(%) 0.011 Chemical Composition of Deposited Metal S(%) 0.005
Ni(%) 0.61 Identification Color, Rod End Color Blue White Identification Color, Secondary Color Yellow
Mechanical Properties of Weld Metal Proof Stress MPa 550 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 650 Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 25
Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 150(-20℃) Authorized by the Classification Society of Japan NK,ABS,LR,CR

Tech Support