Manufacturer part number: MG-50T-0.9-10
Brand: KOBE STEEL
Price: 129.88 €
Delivery time: 5 Days
Wire Diameter: 0.9 mm
Amount Of Content: 1 Box (10 kg)
Mass: 10000 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MG-50T-0.9-10
Product Type | Welding wire | JIS Standard | Z3312 YGW12 | AWS Standard | - |
---|---|---|---|---|---|
Application and Usage Characteristic | Excellent arc stability at a low current range, suitable for overlap, fillet and butt-joint short arc welding. Excellent versatility for thin plate and all-position welding. Ar+CO2 gas is also applicable. | Chemical Composition of Deposited Metal C(%) | 0.09/0.08 | Chemical Composition of Deposited Metal Si(%) | 0.44/0.5 |
Chemical Composition of Deposited Metal Mn(%) | 0.96/1.16 | Chemical Composition of Deposited Metal Mo(%) | - | Chemical Composition of Deposited Metal P(%) | 0.012/0.012 |
Chemical Composition of Deposited Metal S(%) | 0.012/0.011 | Ti+Zr(%) | - | Mechanical Properties of Weld Metal Proof Stress MPa | 460/480 |
Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 540/580 | Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 28/29 | Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | 140/180 |
Shield Gas | CO2/80%Ar+20%CO2 | Authorized by the Classification Society of Japan | NK ABS LR DNV BV CR KR GL |