MAG Material / Solid Wire for Soft Steel to 550 MPa Grade Steel SE-A50 (SE-A50-1.2-20)

MAG Material / Solid Wire for Soft Steel to 550 MPa Grade Steel SE-A50 SE-A50-1.2-20

Product Details:

Manufacturer part number: SE-A50-1.2-20

Brand: KOBE STEEL

Price: 157.51

Delivery time: 8 Days


Technical Data:

Wire Diameter: 1.2 mm

Current range, lower: 80~300 A

Current range, vertical position, elevating, upper: 50~180/50~180

Chemical Composition of Deposited Metal C: - %

Chemical Composition of Deposited Metal Si: - %


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SE-A50-1.2-20

Part Number
SE-A50-1.2-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Chemical Composition of Deposited Metal C
(%)
Chemical Composition of Deposited Metal Si
(%)
Chemical Composition of Deposited Metal Mn
(%)
Chemical Composition of Deposited Metal P
(%)
Chemical Composition of Deposited Metal S
(%)
Mechanical Properties of Weld Metal Proof Stress MPa Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa Mechanical Properties of Weld Metal Proof Stress, Elongation
(%)
Mechanical Properties of Weld Metal Proof Stress, Absorption Energy
(J)

157.51 €

1 8 Days 1.280~30050~180/50~180---------

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard Z3313 YGW16 AWS Standard A5.18 ER70S-G Applicable
Compatible Material Type For Mixed Gas and Low Current Use Amount Of Content 1 Box (20 kg) Mass(g) 20000
Application and Usage Characteristic Butt-jointing, fillet welding, and lap welding of automobiles, railcars, appliances, general machinery, etc. This is SE wire (without copper plating). It has excellent arc stability in the low to mid current region, and it's suitable for thin to medium plate welding for all welding positions. A beautiful bead is achieved with little spatter, fumes, or slag, and it's also suitable for pulse welding. There are no problems with copper plating scraps, and tip fusion is reduced, so the work capacity when using robots can be improved. Main Points of Work We recommend replacing the liner, etc., after using plated wire over long periods. Authorized by the Classification Society of Japan NK

Tech Support