MAG Material / Solid Wire for Soft Steel to 550 MPa Grade Steel MG-50

MAG Material / Solid Wire for Soft Steel to 550 MPa Grade Steel MG-50
Butt-jointing or fillet welding of steel frames, bridges, industrial machinery, ship building, cars, etc. Excellent arc stability at high currents, reliable permeation, and good bead shape can be obtained.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MG-50-1.2-20
MG-50-1.4-20
MG-50-1.6-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)
Current range, lower
(A)
Lateral

274.48 €

1 7 Days 1.2100~350100~300

282.05 €

1 8 Days 1.4150~450150~350

274.32 €

1 8 Days 1.6200~550200~400

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard Z3312 YGW11 AWS Standard A5.18 ER70S-G
Amount Of Content 1 Box (20 kg) Mass(g) 20000 Application and Usage Characteristic Butt-jointing or fillet welding of steel frames, bridges, industrial machinery, ship building, cars, etc. Excellent arc stability in high current area, reliable penetration and good bead shape can be obtained.
Chemical Composition of Deposited Metal C(%) 0.08 Chemical Composition of Deposited Metal Si(%) 0.51 Chemical Composition of Deposited Metal Mn(%) 1.10
Chemical Composition of Deposited Metal P(%) 0.010 Chemical Composition of Deposited Metal S(%) 0.010 Ti+Zr(%) 0.05
Mechanical Properties of Weld Metal Proof Stress MPa 490 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 570 Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 31
Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 120 Heat Treatment Leave Welded Authorized by the Classification Society of Japan NK,ABS,LR,DNV,BV,CR,GL,KR,CCS

Tech Support