MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel DW-Z100

MAG Material / Flux-Cored Wire for Soft Steel to 550 MPa Grade Steel DW-Z100
Lime-titania welding rod with excellent welding workability, X-ray performance and mechanical properties. Excellent workability in all positions, and since coating agent contains large amounts of iron powder, welding speed is quick and re-arc performance is also excellent to enhance work efficiency.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DW-Z100-1.4-20

Part Number
DW-Z100-1.4-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)
Current range, lower
(A)
Main Points of Work Lateral Lateral horizontal fillet Vertical Downward Fillet Weld

185.88 €

1 8 Days 1.4160~350In order to ensure vertical downward fillet weld penetration, use a straight connecting rod and a faster speed for the first layer. Remove the slag after the second layer and avoid weaving as much as possible.160~320160~350220~300

Loading...

  1. 1

Basic information

Product Type Welding wire JIS Standard Z3313 T 49J 0 T1-1 C A-U (Previously YFW-C50DR) AWS Standard A5.20 E71T-1C
Compatible Material Type For all positions Amount Of Content 1 Box (20 kg) Mass(g) 20000
Application and Usage Characteristic Butt-jointing and fillet welding for shipbuilding, bridge building, construction, tanks, steel frames, etc. Soft and stable arc featuring few sparks, excellent bead appearance and shape, good slag peeling, and excellent balance of welding workability. High current (e.g. 230 to 250 A) can be used in all conditions, contributing to high efficiency construction in mixed condition environments. Chemical Composition of Deposited Metal C(%) 0.05 Chemical Composition of Deposited Metal Si(%) 0.45
Chemical Composition of Deposited Metal Mn(%) 1.35 Chemical Composition of Deposited Metal P(%) 0.013 Chemical Composition of Deposited Metal S(%) 0.009
Mechanical Properties of Weld Metal Proof Stress MPa 510 Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa 570 Mechanical Properties of Weld Metal Proof Stress, Elongation(%) 26
Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) 110 Authorized by the Classification Society of Japan NK,ABS,LR,DNV,BV,CR,GL,KR,CCS

Tech Support