Manufacturer part number: LB-26-4-5
Brand: KOBE STEEL
Price: 66.04 €
Delivery time: 5 Days
Pole diameter: 4 mm
Pole length: 400 mm
Current range, lower: 140~190 A
Current range, vertical position, elevating, upper: 120~180
Amount Of Content: 1 Case (5 kg)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LB-26-4-5
Part Number
|
---|
LB-26-4-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|
66.04 € | 1 | 5 Days | 4 | 400 | 140~190 | 120~180 | 1 Case (5 kg) | 5000 |
Loading...
Product Type | Welding rod | JIS Standard | Z3211 E4316 U | AWS Standard | A5.1 E7016 Applicable |
---|---|---|---|---|---|
Compatible Material Type | For heavy duty strength parts | Application and Usage Characteristic | Welding for shipbuilding, construction, bridge building, and pressure vessels, etc. It is a low hydrogen type rod designed to increase efficiency. Excellent X-ray performance and mechanical properties, and fast welding speed effectively improve welding efficiency. | Main Points of Work | Prior to use, please dry at 300-350°C for 30–60 minutes. In order to prevent the forming of blow holes, please use a backtracking or scrap metal method to start arc. Maintain an arc length as short as possible. |
Chemical Composition of Deposited Metal C(%) | 0.08 | Chemical Composition of Deposited Metal Si(%) | 0.50 | Chemical Composition of Deposited Metal Mn(%) | 1.01 |
Chemical Composition of Deposited Metal P(%) | 0.013 | Chemical Composition of Deposited Metal S(%) | 0.003 | Identification Color, Rod End Color | Blue White |
Identification Color, Secondary Color | NA | Authorized by the Classification Society of Japan | NK,ABS.LR.DNV,BV,CR |
Configure
Basic Attributes
Type
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Amount Of Content
Mass(g)
Filter by standard shipping days
Optional Attributes