Manufacturer part number: B-10-3.2-20
Brand: KOBE STEEL
Price: 164.09 €
Delivery time: 7 Days
Pole diameter: 3.2 mm
Pole length: 350 mm
Current range, lower: 80~130 A
Current range, vertical position, elevating, upper: 60~110
Amount Of Content: 1 Box (5 kg x 4 Cases)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-10-3.2-20
Part Number
|
---|
B-10-3.2-20 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
164.09 € | 4 Pieces Per Package | 1 pack | 7 Days | 3.2 | 350 | 80~130 | 60~110 | 1 Box (5 kg x 4 Cases) | 20000 |
Loading...
Product Type | Welding rod | JIS Standard | Z3211 E4319 | AWS Standard | A5.1 E6019 Applicable |
---|---|---|---|---|---|
Compatible Material Type | For general structures | Application and Usage Characteristic | For welding general structures such as vehicles and buildings. It's suitable for butt-jointing and fillet welding of thin plate up to about 20 mm. The slag covering in the downward direction is stable, so a glossy, beautiful bead is obtained. The weld penetration is higher than with high-titanium oxide types and lime titania types, so it is suitable for welded joints that need sufficient weld penetration, even thin plate. | Main Points of Work | Excessive current reduces X-ray performance and is the reason for degradation of workability. Hence, use the appropriate current range. Due to excessive absorption of moisture, besides deterioration of workability, pits may also occur. Hence, dehydrate at 70 to 100°C for 30 to 60 minutes. Due to excessive drying (for long period or high temperature), the penetration decreases, X-ray performance deteriorates and causes burning of the bar, even though there is no apparent change in quality. For medium and thick welding, adopt appropriate preheating / inter-path temperature. |
Chemical Composition of Deposited Metal C(%) | 0.10 | Chemical Composition of Deposited Metal Si(%) | 0.09 | Chemical Composition of Deposited Metal Mn(%) | 0.39 |
Chemical Composition of Deposited Metal P(%) | 0.016 | Chemical Composition of Deposited Metal S(%) | 0.008 | Identification Color, Rod End Color | Green |
Identification Color, Secondary Color | NA | Mechanical Properties of Weld Metal Proof Stress MPa | 400 | Mechanical Properties of Weld Metal Proof Stress, Tensile Strength MPa | 450 |
Mechanical Properties of Weld Metal Proof Stress, Elongation(%) | 26 | Mechanical Properties of Weld Metal Proof Stress, Absorption Energy(J) | 95 |
Configure
Basic Attributes
Type
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Amount Of Content
Mass(g)
Filter by standard shipping days
Optional Attributes