Manufacturer part number: LB-52-2.6-20
Brand: KOBE STEEL
Price: 204.01 €
Delivery time: 8 Days
Pole diameter: 2.6 mm
Pole length: 350 mm
Current range, lower: 55~85 A
Current range, vertical position, elevating, upper: 50~80
Amount Of Content: 1 Box (5 kg x 4 Cases)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LB-52-2.6-20
Part Number
|
---|
LB-52-2.6-20 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
204.01 € | 4 Pieces Per Package | 1 pack | 8 Days | 2.6 | 350 | 55~85 | 50~80 | 1 Box (5 kg x 4 Cases) | 20000 |
Loading...
Product Type | Welding rod | JIS Standard | Z3211 E4916 | AWS Standard | A5.1 E7016 Applicable |
---|---|---|---|---|---|
Compatible Material Type | Brand that exemplifies its class | Application and Usage Characteristic | Welding for shipbuilding, bridge building, construction, pressure vessels, etc. It is the most typical low hydrogen rod. Widely favored for its excellent X-ray performance and mechanical properties. Workability is good in terms of arc concentration, slag removability, bead appearance and so on. | Main Points of Work | Prior to use, please dry at 300-350°C for 30–60 minutes. In order to prevent the forming of blow holes, please use a backtracking or scrap metal method to start arc. Maintain an arc length as short as possible. |
Chemical Composition of Deposited Metal C(%) | 0.08 | Chemical Composition of Deposited Metal Si(%) | 0.6 | Chemical Composition of Deposited Metal Mn(%) | 0.94 |
Chemical Composition of Deposited Metal P(%) | 0.011 | Chemical Composition of Deposited Metal S(%) | 0.006 | Identification Color, Rod End Color | Blue White |
Identification Color, Secondary Color | White | Authorized by the Classification Society of Japan | NK,ABS,LR,DNV,BV,GL,CR |
Configure
Basic Attributes
Type
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Amount Of Content
Mass(g)
Filter by standard shipping days
Optional Attributes