MWE WSTAR Drill (Externally Lubricated) (MWE0450SA-VP15TF)

MWE WSTAR Drill (Externally Lubricated) MWE0450SA-VP15TF
  • Volume Discount

Product Details:

Manufacturer part number: MWE0450SA-VP15TF

Brand: MITSUBISHI MATERIALS

Price: 100.25

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) D: 4.5 mm

Groove Length L: 24 mm

Overall Length L: 58 mm

Shank Type: Straight shank

Shank diameter D4: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MWE0450SA-VP15TF

Part Number
MWE0450SA-VP15TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter D4
(mm)
Length under neck L2
(mm)

100.25 €

1 6 Days 4.52458Straight shank4.524

Loading...

  1. 1

Basic information

work material General steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Coating Y/N Available
With/without Oil Hole N/A

Tech Support