Grinding Stone with Shaft for Non-Ferrous Contains 3 pcs【3 Pieces Per Package】

Grinding Stone with Shaft for Non-Ferrous Contains 3 pcs
  • Volume Discount
Easy-to-use shapes are provided in a rich variety. Select according to the machined material and machined location.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.3756E

Part Number
NO.3756E
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.15 €

3 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

Basic information

Type Grindstone Particle Size(#) 60 Shaft diameter d(mm) 6
Outer Diameter D(mm) 32 Thickness t(mm) 8 Shape Disc Type
Abrasive grain GC Shaft Length ℓ(mm) 35 Bond Vitrified
Degree of Coupling N Quantity/Pack 3 Maximum rotation speed used(min-1) 17000
Both square 30° Tool Used Electric Drill, Impact Screwdriver

This page is Grinding Stone with Shaft for Non-Ferrous Contains 3 pcs, part number NO.3756E.
You can find the detail information about specifications and dimensions on part number NO.3756E.

Tech Support