Diamond Cutter Set【3 Pieces Per Package】 (Part Numbers)

Diamond Cutter Set
  • Volume Discount
The highest grade diamond abrasive grains have been electrodeposited using excellent technology, developed for compatibility with electric drills.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.J-105

Part Number
NO.J-105
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.80 €

3 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Classification Electrodeposition bar Type Set Product Particle Size(#) 140
Shape Cylinder Type Material/abrasive Diamond Diamond Maximum Diameter(mm) 6.5
Diamond Length/Grindstone Length(mm) 15 Shaft Diameter(mm) 2.34 Allowable Rotational Speed(min-1) 15000
Diameter(mm) 18、22、25 Overall Length(mm) 60 Packaging Quantity(Book) 3
Tool Used Mini Router

This page is Diamond Cutter Set, part number NO.J-105.
You can find the detail information about specifications and dimensions on part number NO.J-105.

Tech Support