Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PK23463 |
PK25944 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Height (mm) | Trusco Code | Mass (g) | Effective inside width dimensions (mm) | Effective inside depth dimension (mm) | Effective inside height dimension (mm) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.75 € | 1 | Available | 6 Days | 68 | 39 | 15 | 351-6806 | 18 | 63 | 34 | 7 | 1 pc. | |
23.39 € | 1 | Available | 6 Days | 100 | 65 | 28 | 351-6814 | 50 | 94 | 59 | 20 | 1 pc. |
Loading...
Product Type | Conductive Foreign Objects Removal Tool | Features | Since urethane gel is conductive, an uncharged ABS is used for the case, protection against electrostatic destruction for stored items and also dust adherence prevention are provided. | Application | For storing and transporting static electricity sensitive ultra-fine components. |
---|---|---|---|---|---|
Urethane Gel Surface Resistance Value | 108Ω | Case Inner Bottom | Conductive Adhesive Urethane Rubber | Case | Antistatic ABS |
Amount Of Content | 1 pc. |