Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T-2
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(mm) | 2 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Overall length (L dimension)(mm) | 58 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 12 |
Trusco Code | 360-5353 | Mass(g) | 2 | Features | Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°). |
This page is Allen Wrench (Tapered Head®, Standard), part number T-2.
You can find the detail information about specifications and dimensions on part number T-2.