Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HSK40A-SGC10-70
Part Number
|
---|
HSK40A-SGC10-70 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | HSK type | Retainable blade diameter (mm) | Holder Length L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Screw for use | D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
310.57 € | 1 | 6 Days | 40 | 2.0~10.0 | 70 | 90 | 70 | 38 | 44.5 | M12 x 1.5 | HSK40A 1/10 | 400 | SG10 | FS33 | CSE10 | 31 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | HSK-A |
---|
Configure
Basic Attributes
Type
HSK type
Retainable blade diameter(mm)
Holder Length L(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
M(mm)
Taper(mm)
Mass(g)
Supported collets
Supported wrenches
Filter by standard shipping days
Optional Attributes