Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HSK40A-SGC8-60
Part Number
|
---|
HSK40A-SGC8-60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | HSK type | Retainable blade diameter (mm) | Holder Length L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Screw for use | D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
301.89 € | 1 | 6 Days | 40 | 1.0~8.0 | 60 | 80 | 60 | 28 | 30.5 | M10 x 1.5 | HSK40A 1/10 | 300 | SG8 | FS26 | CSE8 | 26 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | HSK-A |
---|
Configure
Basic Attributes
Type
HSK type
Retainable blade diameter(mm)
Holder Length L(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
M(mm)
Taper(mm)
Mass(g)
Supported collets
Supported wrenches
Filter by standard shipping days
Optional Attributes