Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BT30-NDC7-60P1
Part Number
|
---|
BT30-NDC7-60P1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Coolant Seal Screw | Included pull-stud bolt | Length adjustment screw | Length adjustment screw g (mm) | Length adjustment screw ℓ max (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
236.14 € | 1 | 6 Days | BT30 | 0.5~7.0 | 60 | 25 | 108.4 | BT30 7/24 | 500 | YCC7 | FS26 | CSH7 | P1 | APM7-2 | M8×0.75 | 36 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
Configure
Basic Attributes
Type
Spindle types
Retainable blade diameter(mm)
Holder Length L(mm)
Nut Outer Diameter D(mm)
Full length L1(mm)
Taper(mm)
Mass(g)
Supported collets
Supported wrenches
Coolant Seal Screw
Included pull-stud bolt
Filter by standard shipping days
Optional Attributes