Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BT30-NDC25-120P1
Part Number
|
---|
BT30-NDC25-120P1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Coolant Seal Screw | Included pull-stud bolt | Length adjustment screw | Length adjustment screw g (mm) | Length adjustment screw ℓ max (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
315.12 € | 1 | 6 Days | BT30 | 5.0~25.0 | 120 | 62 | 168.4 | BT30 7/24 | 1300 | YCC25 | FS62 | - | P1 | APM13-2 | M15×1.5 | 68 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
Configure
Basic Attributes
Coolant Seal Screw
Type
Spindle types
Retainable blade diameter(mm)
Holder Length L(mm)
Nut Outer Diameter D(mm)
Full length L1(mm)
Taper(mm)
Mass(g)
Supported collets
Supported wrenches
Included pull-stud bolt
Filter by standard shipping days
Optional Attributes