Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S20T-NDC16-60
Part Number
|
---|
S20T-NDC16-60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Coolant Seal Screw | Included pull-stud bolt | Length adjustment screw | Length adjustment screw g (mm) | Length adjustment screw ℓ max (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.72 € | 1 | 6 Days | 2.5~16.0 | 60 | 42 | 85 | S20T 7/24 | 280 | YCC16 | FS42 | - | NA | - | - | - |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
This page is 15T / S20T / BT30 / BT35 New Drill Mill Chuck, part number S20T-NDC16-60.
You can find the detail information about specifications and dimensions on part number S20T-NDC16-60.
Configure
Basic Attributes
Coolant Seal Screw
Type
Retainable blade diameter(mm)
Holder Length L(mm)
Nut Outer Diameter D(mm)
Full length L1(mm)
Taper(mm)
Mass(g)
Supported collets
Supported wrenches
Included pull-stud bolt
Filter by standard shipping days
Optional Attributes
Part Number |
---|
15T-NDC7S-55PB |
15T-NDC7S-75PB |
BT35-NDC20-75 |
S20T-NDC10-45 |
S20T-NDC16-60P2 |
S20T-NDC7-45P2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Retainable blade diameter (mm) | Holder Length L (mm) | Nut Outer Diameter D (mm) | Full length L1 (mm) | Taper (mm) | Mass (g) | Supported collets | Supported wrenches | Coolant Seal Screw | Included pull-stud bolt | Length adjustment screw | Length adjustment screw g (mm) | Length adjustment screw ℓ max (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
307.14 € | 1 | 6 Days | 0.5~7.0 | 55 | 22 | 82 | 15T 7/24 | 150 | YCC7 | FS22 | - | PB | APM7-1 | M8×0.75 | 45 | ||
316.17 € | 1 | 7 Days | 0.5~7.0 | 75 | 22 | 102 | 15T 7/24 | 190 | YCC7 | FS22 | - | PB | APM7-1 | M8×0.75 | 45 | ||
269.27 € | 1 | 6 Days | 3.5~20.0 | 75 | 52 | 131.4 | BT35 7/24 | 1000 | YCC20 | FS52 | - | NA | APM20-1 | M22×1.5 | 62 | ||
270.55 € | 1 | 6 Days | 0.5~10.0 | 45 | 33 | 70 | S20T 7/24 | 200 | YCC10 | FS33 | - | NA | - | - | - | ||
330.29 € | 1 | 6 Days | 2.5~16.0 | 60 | 42 | 85 | S20T 7/24 | 280 | YCC16 | FS42 | - | P2 | - | - | - | ||
289.57 € | 1 | 6 Days | 0.5~7.0 | 45 | 25 | 70 | S20T 7/24 | 170 | YCC7 | FS26 | CSH7 | P2 | APM7-1 | M8×0.75 | 34 |