Tapping Collet for Drill Mill Chucks

Tapping Collet for Drill Mill Chucks
[Features]
· The new drill mill chuck makes tapping work even more reliable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YCT10-M1
YCT10-M3
YCT10-M4
YCT10-M5
YCT10-M6
YCT13-M1
YCT13-M3
YCT13-M4
YCT13-M5
YCT13-M6
YCT13-M8
YCT13-M10
YCT16-M3
YCT16-M4
YCT16-M5
YCT16-M6
YCT16-M8
YCT16-M10
YCT16-M12
YCT16-P1/8
YCT20-M4
YCT20-M5
YCT20-M6
YCT20-M8
YCT20-M10
YCT20-M12
YCT20-M14
YCT20-M16
YCT20-P1/4
YCT20-P1/8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Shank Tap Size (M/PT) Processable Length
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
K
(mm)
L
(mm)

212.45 €

1 6 Days NDC10M128(*)17.272072.82×M41122

212.45 €

1 6 Days NDC10M328(*)17.272072.82×M41122

212.45 €

1 6 Days NDC10M428(*)17.272072.84×M41122

212.45 €

1 6 Days NDC10M528(*)17.272072.84×M41122

212.45 €

1 6 Days NDC10M628(*)17.272072.84×M41122

219.70 €

1 6 Days NDC13M128(*)21.282372.82×M41424

219.70 €

1 6 Days NDC13M328(*)21.282372.82×M41424

219.70 €

1 6 Days NDC13M428(*)21.282372.84×M51424

219.70 €

1 6 Days NDC13M528(*)21.282372.84×M51424

219.70 €

1 6 Days NDC13M628(*)21.282372.84×M51424

219.70 €

1 6 Days NDC13M828(*)21.282372.84×M51424

219.70 €

1 6 Days NDC13M1028(*)21.282372.84×M51424

230.05 €

1 6 Days NDC16M332(*)25.2102483.02×M51926

230.05 €

1 6 Days NDC16M432(*)25.2102483.02×M51926

230.05 €

1 6 Days NDC16M532(*)25.2102483.02×M51926

230.05 €

1 6 Days NDC16M632(*)25.2102483.04×M51926

230.05 €

1 6 Days NDC16M832(*)25.2102483.04×M51926

230.05 €

1 6 Days NDC16M1032(*)25.2102483.04×M51926

230.05 €

1 6 Days NDC16M1232(*)25.2102483.04×M61926

230.05 €

1 6 Days NDC16P1/832(*)25.2102483.04×M61926

245.60 €

1 6 Days NDC20M440(*)33.21132103.02×M52333

245.60 €

1 6 Days NDC20M540(*)33.21132103.02×M52333

245.60 €

1 6 Days NDC20M640(*)33.21132103.04×M52333

245.60 €

1 6 Days NDC20M840(*)33.21132103.04×M52333

245.60 €

1 6 Days NDC20M1040(*)33.21132103.04×M52333

245.60 €

1 6 Days NDC20M1240(*)33.21132103.04×M62333

245.60 €

1 6 Days NDC20M1440(*)33.21132103.04×M82333

245.60 €

1 6 Days NDC20M1640(*)33.21132103.04×M82333

245.60 €

1 6 Days NDC20P1/440(*)33.21132103.04×M82333

245.60 €

1 6 Days NDC20P1/840(*)33.21132103.04×M62333

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories

Tech Support