Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL1-EYC16-85
Part Number
|
---|
SL1-EYC16-85 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Retainable blade diameter (mm) | Nut Outer Diameter D2 (mm) | Shank Outer Diameter D1 h6 (mm) | Full length L1 (mm) | L3 (mm) | Mass (g) | Supported collets | Supported wrenches | Wrench Hook Width H (mm) | Shank length L2 (mm) | Length adjustable screw g (mm) | Length adjustment screw ℓ max (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.43 € | 1 | 6 Days | 0.5~10.0 | 28 | 25.4 | 85 | 23 | 250 | EY16 | EKS16R | 23 | 62 | M11×1.5 | 71 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | NC Lathe |
---|
Configure
Basic Attributes
Type
Retainable blade diameter(mm)
Nut Outer Diameter D2(mm)
Shank Outer Diameter D1 h6(mm)
Full length L1(mm)
L3(mm)
Mass(g)
Supported collets
Supported wrenches
Wrench Hook Width H(mm)
Filter by standard shipping days
Optional Attributes