Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P30T-1
Part Number
|
---|
P30T-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | α | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench Hook Width H (mm) | Specifications | G screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.79 € | 1 | 6 Days | 45° | 16.5 | 12.5 | 7 | 11 | 43 | 23 | 18 | 13 | - | M12×1.75 |
Loading...
Product Category | Attachments/Accessories |
---|
This page is Pull Stud, part number P30T-1.
You can find the detail information about specifications and dimensions on part number P30T-1.
Configure
Basic Attributes
Specifications
Type
α
D1(mm)
D2(mm)
D3(mm)
D4(mm)
L1(mm)
L2(mm)
L3(mm)
Wrench Hook Width H(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
20P-1 |
20P-2 |
25P-1 |
P30T-2 |
P35T-1 |
P35T-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | α | D1 (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Wrench Hook Width H (mm) | Specifications | G screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.79 € | 1 | 6 Days | 75° | 12 | 8.5 | 6 | 8.5 | 31.5 | 17.5 | 13.5 | 10 | - | M8 x 1.25 | ||
35.79 € | 1 | 6 Days | 90° | 12 | 8.5 | 6 | 8.5 | 31.5 | 17.5 | 13.5 | 10 | - | M8 x 1.25 | ||
35.79 € | 1 | 6 Days | 75° | 12 | 8.5 | 7 | 10 | 34 | 20 | 15.5 | 10 | - | M8 x 1.25 | ||
35.79 € | 1 | 6 Days | 60° | 16.5 | 12.5 | 7 | 11 | 43 | 23 | 18 | 13 | - | M12×1.75 | ||
34.91 € | 1 |
Same day
Stock | 45° | 20 | 12.5 | 8.5 | 13 | 48 | 28 | 22.5 | 17 | - | M12×1.75 | ||
35.79 € | 1 | 6 Days | 60° | 20 | 12.5 | 8.5 | 13 | 48 | 28 | 22.5 | 17 | - | M12×1.75 |