Modular Type Straight Shank (K42-Q26-40)

Modular Type Straight Shank K42-Q26-40

Product Details:

Manufacturer part number: K42-Q26-40

Brand: NIKKEN KOSAKUSHO

Price: 153.53

Delivery time: 8 Days


Technical Data:

Spindle side applicable holder: Straight φ42

Weight: 1.2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K42-Q26-40

Part Number
K42-Q26-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spindle side applicable holder Weight
(kg)

153.53 €

1 8 Days Straight φ421.2

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Tool Type Boring Chuck Type Side lock
Holder Length L(mm) 40 Coolant System Center Through (Blade Through) Docking Diameter (Inner)(mm) 26
Chuck end outer diameter(mm) 50 Mounting Bolt B26N

Tech Support