SS Cartridge (ISO Standards) Screw-On Type (SSKPR10CA09)

SS Cartridge (ISO Standards) Screw-On Type SSKPR10CA09

Product Details:

Manufacturer part number: SSKPR10CA09

Brand: MITSUBISHI MATERIALS

Price: 163.89

Delivery time: 9 Days


Technical Data:

Compatible inserts: SPMT0903○○/SPGX0903○○

Nominal Code: SSKPR10CA09

Dimension H: 12.5 mm

Dimension B: 11 mm

Dimensions Lf: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSKPR10CA09

Part Number
SSKPR10CA09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible inserts Nominal Code Dimension H
(mm)
Dimension B
(mm)
Dimensions Lf
(mm)
Dimensions MHD
(mm)
Dimensions MHH
(mm)
Dimensions HF
(mm)
Dimensions WF
(mm)

163.89 €

1 9 Days SPMT0903○○/SPGX0903○○SSKPR10CA0912.511502051014

Loading...

  1. 1

Basic information

Selfishly Right-hand Dimensions ASP(mm) 8 Dimension S10(mm) 2

Tech Support