Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SH8DX21
Part Number
|
---|
SH8DX21 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Two-plane dimensions (mm) | Overall Length (mm) | Details Type | Dimension Head (mm) | Dimension thickness (mm) | Dimension Outer Diameter (mm) | Allowable Torque (N·m) | Applicable Torque Wrench | Trusco Code | Applicable Insertion Part Size (φ) | Mass (g) | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.33 € | 1 | 6 Days | 21 | 35 | SH Type | 36 | 6.5 | 6.5 | 15 | CL1.5N(4), CL3N(4), CL6N(4), CL12N(4), CSP1.5N(4), CSP3N(4), CSP6N(4), CSP12N(4), PCL6N4, PCL12N4, CDB7N(4), CDB14N(4), CSF7N, CSF14N, CEM9N2, CEM10N3 | - | 8 | - | - |
Loading...
Product Type | Replacement Head | Replaceable Head Type | Open head | Main body: option | Option |
---|---|---|---|---|---|
Features | The SH-type spanner head is ideal for screws on which sockets cannot be used, for flare nuts in piping, and for working in confined spaces. |
This page is SH Open Head, part number SH8DX21.
You can find the detail information about specifications and dimensions on part number SH8DX21.
Configure
Basic Attributes
Trusco Code
Type
Two-plane dimensions(mm)
Overall Length(mm)
Details Type
Dimension Head(mm)
Dimension thickness(mm)
Dimension Outer Diameter(mm)
Allowable Torque(N·m)
Applicable Torque Wrench
Applicable Insertion Part Size(φ)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SH10DX13 |
SH10DX14 |
SH10DX16 |
SH8DX22 |
SH8DX24 |
SH8DX5.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Two-plane dimensions (mm) | Overall Length (mm) | Details Type | Dimension Head (mm) | Dimension thickness (mm) | Dimension Outer Diameter (mm) | Allowable Torque (N·m) | Applicable Torque Wrench | Trusco Code | Applicable Insertion Part Size (φ) | Mass (g) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.86 € | 1 | 6 Days | 13 | 44 | - | 32 | 6.5 | 6.5 | 25 | CL25N、YCL12N、PCL25N、CSP25N、YCL23N、CF25N、CDB25N-S、CEM20N3 | 215-2665 | - | 60 | Replacement heads selectable according to work conditions or environments. | ||
25.86 € | 1 | 6 Days | 14 | 44 | - | 32 | 6.5 | 6.5 | 25 | CL25N、YCL12N、PCL25N、CSP25N、YCL23N、CF25N、CDB25N-S、CEM20N3 | 215-2673 | - | 60 | Replacement heads selectable according to work conditions or environments. | ||
35.00 € | 1 | 6 Days | 16 | 44 | - | 39 | 6.5 | 6.5 | 25 | CL25N、YCL12N、PCL25N、CSP25N、YCL23N、CF25N、CDB25N-S、CEM20N3 | 215-2681 | - | 70 | Replacement heads selectable according to work conditions or environments. | ||
34.33 € | 1 | 9 Days | 22 | 35 | SH Type | 37 | 6.5 | 6.5 | 15 | CL1.5N(4), CL3N(4), CL6N(4), CL12N(4), CSP1.5N(4), CSP3N(4), CSP6N(4), CSP12N(4), PCL6N4, PCL12N4, CDB7N(4), CDB14N(4), CSF7N, CSF14N, CEM9N2, CEM10N3 | - | 8 | - | - | ||
25.79 € | 1 | 6 Days | 24 | 35 | - | 39 | 6.5 | 6.5 | 15 | CL6N、CSP6N、CSF7N、CL1.5N、CSP1.5N、CL12N、CSP12N、CSF14N、CL3N、CSP3N、CDB7N-S、CDB14N-S、CEM10N3 | 215-2606 | - | 50 | Replacement heads selectable according to work conditions or environments. | ||
21.15 € | 1 | 6 Days | 5.5 | 35 | - | 13 | 3 | 3 | 1.5 | CL6N、CSP6N、CSF7N、CL1.5N、CSP1.5N、CL12N、CSP12N、CSF14N、CL3N、CSP3N、CDB7N-S、CDB14N-S、CEM10N3 | 215-2487 | - | 30 | Replacement heads selectable according to work conditions or environments. |