Torque Meter

Torque Meter
  • Volume Discount
[Features]
· The clamp is a slide type that moves four poles, allowing it to firmly fix objects of any shape.
· RS232C output is equipped as standard.
[Applications]
· Opening the cap, operating, torque test, strength test etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2TME1000CN2
2TME2000CN2
2TME200CN2
2TME500CN2
3TME10CN2
3TME20CN2
3TME100CN2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Overall Length
(mm)
Scale Overall Width
(mm)
Full height
(mm)
Trusco Code Mass
(g)

2,845.22 €

1 9 Days 200~10003311.00mm223283403-616612000

2,845.22 €

1 7 Days 400~20003312.00mm223283403-617412000

2,845.22 €

1 9 Days 40–2003310.20mm223283403-618212000

2,845.22 €

1 9 Days 100~5003310.50mm223283403-619112000

2,617.62 €

1 9 Days 2–102520.01mm158185403-62123500

2,617.62 €

1 9 Days 4–202520.02mm158185403-62213500

2,525.40 €

1 Available 9 Days 20~1002520.10mm158185403-62043500

Loading...

  1. 1

Basic information

Product Type Torque Wrench Checker Main body: option Main Body Features The clamp is a slide type that moves four poles, allowing it to firmly fix objects of any shape. It is equipped with RS232C output as standard.
Power Supply VAC 100–240 Accuracy ±1+1digit Specifications Data memory for 99 data
Application Opening the cap, operating, torque test, strength test etc.

Tech Support