Stainless Steel Needle-Nose Pliers 350H-150

Stainless Steel Needle-Nose Pliers 350H-150
  • Volume Discount
Rust-proof needle-nose pliers made of stainless steel.
[Features]
· Made of stainless steel (SUS420J2).
· The tip has outstanding durability for gripping and bending jobs, and the cutting ability and durability of the blades is also superior.
· The jaws are serrated to prevent slipping.
[Applications]
· Perfect for use in fishing because of their resistance to rusting.

(i)Remark

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

350H-150

Part Number
350H-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.59 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 160
With or without spring N/A Steel Wire Cutting Performance(φ/mm) 1.2 Copper Wire Cutting Performance(φ/mm) 2.6
Trusco Code 117-9390 Material Stainless Steel (SUS420J2) Mass(g) 120
Specifications With tip knurling

This page is Stainless Steel Needle-Nose Pliers 350H-150, part number 350H-150.
You can find the detail information about specifications and dimensions on part number 350H-150.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360