IMC-B4HV 4-Flute Damping Ball Head (IMX20B4HV20021-EP7020)

IMC-B4HV 4-Flute Damping Ball Head IMX20B4HV20021-EP7020

Product Details:

Manufacturer part number: IMX20B4HV20021-EP7020

Brand: MITSUBISHI MATERIALS

Price: 262.15

Delivery time: 8 Days


Technical Data:

Outer Diameter (D): 20 φ

Effective cutting edge length (Ad): 21 mm

Ball Radius: 10 mm

Head Length: 30 mm

Neck diameter: 19.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IMX20B4HV20021-EP7020

Part Number
IMX20B4HV20021-EP7020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Effective cutting edge length (Ad)
(mm)
Ball Radius
(mm)
Head Length
(mm)
Neck diameter
(mm)

262.15 €

1 8 Days 2021103019.5

Loading...

  1. 1

Basic information

Machining Application Side / Groove Mounting Method Centering Plug Total number of flutes(sheet) 4
Material type EP7020

Tech Support