Manufacturer part number: IMX12S4HV12012S-EP7020
Brand: MITSUBISHI MATERIALS
Price: 138.04 €
Delivery time: 9 Days
Outer Diameter (D): 12 φ
Effective cutting edge length (Ad): 12.5 mm
Head Length: 19 mm
Neck diameter: 11.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IMX12S4HV12012S-EP7020
Machining Application | Plane / Side / Groove / Inclined Cuts | Total number of flutes(sheet) | 4 | Material type | EP7020 |
---|---|---|---|---|---|
Oil filler cap | Available |
Configure
Basic Attributes
Type
Outer Diameter (D)(φ)
Effective cutting edge length (Ad)(mm)
Head Length(mm)
Neck diameter(mm)
Filter by standard shipping days
Optional Attributes