Grinding Stone with Shaft

Grinding Stone with Shaft
  • Promotional pricing
For Grinding or Deburring of General Steel Material

[Features]
· 5 frequently used shape types are set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1307206

Part Number
1307206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.72 €

3.66 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Shaft Diameter(mm) 6 Package size(mm) H184×W107×D27 Weight(g) 128
Max. Rotational Speed(min-1) 5000 Set(unit set) 5 Features 5 Frequently Used Shape Types Are Set
Abrasive material Aluminum Oxide

This page is Grinding Stone with Shaft, part number 1307206.
You can find the detail information about specifications and dimensions on part number 1307206.

Tech Support