Diamond Sharpener Pen Type (Part Numbers)

Diamond Sharpener Pen Type
Restores sharpness easily and quickly by simply lightly grinding. Pen type convenient for carrying around in pockets. 3-way device for flat surfaces, curved surfaces and V-grooves. With Pen Type Holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1081043

Part Number
1081043
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.55 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Type Single Item Particle Size(#) 300 Package size H196×W66×D14
Application Flat surface: for flat blades such as kitchen knives and scissors. Curved surface: for curved blades such as sickles. V groove: for sharp objects such as drills and fish hooks. Mass(g) 58

This page is Diamond Sharpener Pen Type, part number 1081043.
You can find the detail information about specifications and dimensions on part number 1081043.

Tech Support