Block Craftsman

Block Craftsman
Cutting block, red brick, and concrete. Economy type that is convenient for simple cutting. Good finish with blocks, mortar, red bricks and concrete. Amazing long life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RZ-B4

Part Number
RZ-B4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.69 €

1 6 Days

Loading...

  1. 1

Basic information

Product Type Diamond cutter Application For concrete, mortar / Tile Outer Diameter(mm) 105
Blade thickness(mm) 2 Hole Diameter(mm) 20 Tip Height(mm) 6
Details Type For cutting blocks Included ring(mm) 15 JAN Code 4936091006279
Features Economy type which is convenient for simple cutting. Good finish with blocks, mortar, red bricks and concrete. Amazing long life. Rim type which finishes cut surfaces cleanly. Application Cutting block, red brick, and concrete

This page is Block Craftsman, part number RZ-B4.
You can find the detail information about specifications and dimensions on part number RZ-B4.

Tech Support