Multipurpose Hooker LH

Multipurpose Hooker LH
  • Volume Discount
Bind together anything, and hang it anywhere. Use this product to bind together troublesome cords or secure luggage with ease.

[Features]
· Improved continuous load bearing performance. Also prevents objects from toppling.
· Continuously withstands loads of 50 kg (breaking load: 70 kg) using commercially available zip ties.
· Rotates 360° for hanging anywhere.
· Easy to attach and remove. Can be removed smoothly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BH-300LH

Part Number
BH-300LH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

3.02 €

1 Available 5 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Cable tie Length(mm) 300 Main body: option Main Body
Effective binding diameter(φ) 30~70 Hook Diameter(φ) 50 Continuous load capacity(kg) 10
Continuous load capacity when using zip ties(kg) 25 Breaking weight when using zip ties(kg) 50 Mass(g) 28
Material Nylon 66 Amount Of Content 1 pc.

Tech Support