Lead for Blind Hole, Tough Cut Skill (Straight Shank) (RSS-3.00F)

Lead for Blind Hole, Tough Cut Skill (Straight Shank) RSS-3.00F
  • Volume Discount

Product Details:

Manufacturer part number: RSS-3.00F

Brand: NIKKEN KOSAKUSHO

Price: 239.02

Delivery time: 6 Days


Technical Data:

Tool Diameter: 3 mm

Blade tip ℓ: 0.6 mm

Blade Length ℓ1: 20 mm

Shank Lower Length ℓ2: 45 mm

Overall Length L: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSS-3.00F

Part Number
RSS-3.00F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Surface Treatment Twist Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance Tool Material Type

239.02 €

1 6 Days 30.620457031.5-Right Side Screw: 30°-40°0.1–0.30.1–0.3+0.002~+0.005Powder high-speed steel

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N N/A

Tech Support