NC Sensor Reamer for Bottom Hollow Applications (Straight Shank) (NCS-3.80F)

NC Sensor Reamer for Bottom Hollow Applications (Straight Shank) NCS-3.80F
  • Volume Discount

Product Details:

Manufacturer part number: NCS-3.80F

Brand: NIKKEN KOSAKUSHO

Price: 251.67

Delivery time: 6 Days


Technical Data:

Tool Diameter: 3.8 mm

Blade tip ℓ: 0.6 mm

Blade Length ℓ1: 22 mm

Shank Lower Length ℓ2: 53 mm

Overall Length L: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NCS-3.80F

Part Number
NCS-3.80F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Coating Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

251.67 €

1 6 Days 3.80.622538041.5-0.1–0.30.1–0.30~+0.012

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Heat-resistant alloy / Alloy Steel Coating Y/N Available Twist Left-hand thread 45°
Tool Material Type High-speed steel Coating Type TiN

Tech Support