Standard Locker, 1 to 8 People-Use, New Gray

Standard Locker, 1 to 8 People-Use, New Gray

Click on this image to zoom in.

Click on this image to zoom in.

  • LK1STNG
  • LK1TNG
  • LK2TNG
  • LK3TNG
  • LK4STNG
  • LK4TNG
  • LK6TNG
  • LK8TNG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LK1STNG

Part Number
LK1STNG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

424.03 €

1 14 Days 1 unit

Loading...

  1. 1

Basic information

Size For 1 person Width (mm) 317 Height (mm) 1790
Depth (mm) 515 Color New gray Effective Dimensions per Box: Opening Width(mm) 245
Effective Dimensions per Box: Depth(mm) 490 Effective Dimensions per Box: Height(mm) 1655 Trusco Code 462-7946
Mass(kg) 21.4 Specifications Finished product Key Cylinder lock type
Material Steel Accessory With mirror, umbrella stand, drip tray, hanger pipe, luggage rack, tie hanger, 2 cylinder locks Amount Of Content 1 unit

Tech Support