Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SVG8A
Part Number
|
---|
SVG8A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Height (mm) | Depth (mm) | Details Type | Effective Dimensions per Box: Opening Width (mm) | Effective Dimensions per Box: Depth (mm) | Effective Dimensions per Box: Height (mm) | Accessory | JAN Code | Trusco Code | Mass (g) | Key | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
650.95 € | 1 | 13 Days | For 8 people | 1790 | 515 | Cylinder lock type | 393 | 475 | 395 | Cylinder lock | 4989999764499 | 520-8912 | 50000 | Cylinder lock type | 1 unit |
Loading...
Width (mm) | 900 | Color | Neogray | Specifications | Finished product |
---|---|---|---|---|---|
Material | Steel | Amount Of Content | 1 unit |
Configure
Basic Attributes
Type
Size
Height (mm)
Depth (mm)
Details Type
Effective Dimensions per Box: Opening Width(mm)
Effective Dimensions per Box: Depth(mm)
Effective Dimensions per Box: Height(mm)
Accessory
JAN Code
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes