Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SVG12A
Part Number
|
---|
SVG12A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Height (mm) | Depth (mm) | Details Type | Effective Dimensions per Box: Opening Width (mm) | Effective Dimensions per Box: Depth (mm) | Effective Dimensions per Box: Height (mm) | Accessory | JAN Code | Trusco Code | Mass (g) | Key | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744.90 € | 1 | 13 Days | For 12 people | 1790 | 380 | Cylinder lock type | 248 | 338 | 397 | Cylinder lock | 4989999762570 | 520-8831 | 53000 | Cylinder lock type | 1 unit |
Loading...
Width (mm) | 900 | Color | Neogray | Specifications | Finished product |
---|---|---|---|---|---|
Material | Steel | Amount Of Content | 1 unit |
Configure
Basic Attributes
Type
Size
Height (mm)
Depth (mm)
Details Type
Effective Dimensions per Box: Opening Width(mm)
Effective Dimensions per Box: Depth(mm)
Effective Dimensions per Box: Height(mm)
Accessory
JAN Code
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes