Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99481 |
99482 |
99484 |
99485 |
99486 |
99487 |
99488 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade thickness (mm) | Number of flutes (P) | Max. Rotational Speed (min⁻¹) | JAN Code | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|
72.78 € | 1 | Available | 6 Days | 100 | 1.6 | 24 | 13000 | - | - | |
69.16 € | 1 | Available | 6 Days | 110 | 1.6 | 26 | 13000 | - | - | |
99.66 € | 1 | Available | 6 Days | 160 | 1.8 | 38 | 6000 | - | - | |
106.66 € | 1 | Available | 6 Days | 180 | 1.8 | 42 | 5500 | - | - | |
185.00 € | 1 | Available | 6 Days | 305 | 2.4 | 70 | 1700 | 4939752994861 | 414-0621 | |
219.67 € | 1 | 6 Days | 355 | 2.6 | 80 | 1500 | 4939752994878 | 414-0630 | ||
276.98 € | 1 | 6 Days | 405 | 2.8 | 90 | 1100 | 4939752994885 | 414-0648 |
Loading...
Work material | Iron + Stainless Steel | Application | For iron and stainless steel | Adaptable cutting material | U-type steel, angle steel, flat steel, iron bars, checkered steel plate, various types of shaped steel |
---|
Configure
Basic Attributes
Outer Diameter(mm)
Blade thickness(mm)
Number of flutes(P)
Max. Rotational Speed(min⁻¹)
JAN Code
Trusco Code
Type
Filter by standard shipping days
Optional Attributes