Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CMB-W
Part Number
|
---|
CMB-W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base Dimensions - Width (mm) | Base Dimensions - Length (mm) | Base Dimensions - Height (mm) | Base Dimensions - Base Used (mm) | Base Dimensions - Mounting Screw Holes (mm) | Base Dimensions - Adsorption Force (N) (mm) | Main Pillar Dimension Diameter | Main Pillar Dimension Length | Post Dimension Diameter | Post Dimension Length | Dial Gauge Installation Hole | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.97 € | 1 | 6 Days | 50 | 73 | 55 | CMB-HR | M8X1.25 | 980(100kgf) | 20 | 178 | 14 | 165 | 6.5/8.5 | 2000 |
Loading...
Handle Y/N | N/A | Product Type | Magnetic Base | Details Type | Standard |
---|---|---|---|---|---|
Application | Attaches to iron board or flat part of construction equipment / vertical part / R plane, and holds dial gauge and other measuring instruments. It is a holding (auxiliary) tool for general measuring instruments when measuring dimensions of processing work and others at the machining site. |
This page is Magnetic Base, part number CMB-W.
You can find the detail information about specifications and dimensions on part number CMB-W.
Configure
Basic Attributes
Type
Base Dimensions - Width(mm)
Base Dimensions - Length(mm)
Base Dimensions - Height(mm)
Base Dimensions - Base Used(mm)
Base Dimensions - Mounting Screw Holes(mm)
Base Dimensions - Adsorption Force (N)(mm)
Main Pillar Dimension Diameter
Main Pillar Dimension Length
Post Dimension Diameter
Post Dimension Length
Dial Gauge Installation Hole
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CMB-B |
CMB-FF |
CMB-K |
CMB-L |
CMB-M |
CMB-M2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Base Dimensions - Width (mm) | Base Dimensions - Length (mm) | Base Dimensions - Height (mm) | Base Dimensions - Base Used (mm) | Base Dimensions - Mounting Screw Holes (mm) | Base Dimensions - Adsorption Force (N) (mm) | Main Pillar Dimension Diameter | Main Pillar Dimension Length | Post Dimension Diameter | Post Dimension Length | Dial Gauge Installation Hole | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.05 € | 1 | Available | 6 Days | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | 12 | 176 | 10 | 165 | 4.5/6.5 | 1300 | |
117.29 € | 1 | 5 Days | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | 12 | 220 | 10 | 165 | 4.5/6.5 | 1500 | ||
93.48 € | 1 | 5 Days | 50 | 58 | 55 | CMB-HB | M8X1.25 | 784(80kgf) | 14 | 176 | 12 | 165 | 4.5/6.5 | 1500 | ||
133.68 € | 1 | 6 Days | 50 | 117 | 75 | CMB-PL | M10X1.5 | 1274(130kgf) | 16 | 345 | 14 | 200 | 6.5/8.5 | 3000 | ||
67.99 € | 1 | 6 Days | 30 | 35 | 35 | CMB-HM | M5X0.8 | 294(30kgf) | 7 | 55 | - | - | 6.0 | 400 | ||
91.33 € | 1 | 5 Days | 30 | 35 | 35 | CMB-HM | M5X0.8 | 294(30kgf) | 7 | 55 | 7 | 100 | 6.0 | 450 |