Welding Rod, 5 Pieces Included【5 Pieces Per Package】 (T-02)

Welding Rod, 5 Pieces Included T-02
  • Volume Discount

Product Details:

Manufacturer part number: T-02

Brand: H & H

Price: 48.15

Delivery time: 8 Days


Technical Data:

Pole diameter: 3.2 mm

Pole length: 350 mm

Cord: 242342

JAN Code: 4954458123421


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T-02

Part Number
T-02
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Cord JAN Code

48.15 €

5 Pieces Per Package

1 pack Available 8 Days 3.23502423424954458123421

Loading...

  1. 1

Basic information

Product Type Welding rod Details Type For casting Number Contained In A Packet 5 pcs.

Tech Support