WOOD CUT 2

WOOD CUT 2
Popular "Wood Cut 2". Updated package design. 40P & 52P Different sizes available (147 mm, 165 mm, 190 mm).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MAT-YSD-147C
MAT-YSD-165C
MAT-YSD-190C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
JAN Code

10.39 €

1 25 Days 1471.44534587 171458

10.39 €

1 25 Days 1651.64534587 441650

10.39 €

1 25 Days 1901.64534587 441902

Loading...

  1. 1

Basic information

work material Wood Number of flutes(P) 40 Details Type 40P (for woodworking)
Center bore diameter(mm) 20 Adaptable cutting material Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material, Color Plywood Compatible Model Round
Fluorine NA Slit NA

Tech Support