Power Longnose Pliers 200 mm (Part Numbers)

Power Longnose Pliers 200 mm
  • Volume Discount
A large type that can easily cut and firmly grasps by using the principle of leverage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R-200H

Part Number
R-200H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.90 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 200
Steel Wire Cutting Performance(φ/mm) 2 Copper Wire Cutting Performance(φ/mm) 3 Width(mm) 48
Height(mm) 215 Depth(mm) 25 Hardness(HRC) 59~63
Main body: option Main Body Application Automobile Maintenance and Machinery Repair. Function 1 Long 200 mm size enables powerful work such as grabbing, cutting, and bending.
Function 2 USA, ANSI standard compliant (equivalent to Japanese JIS), has excellent quality. Function 3 The grip was developed based on an ergonomic design which fits perfectly in hands and is shock absorbent. Function 4 It cuts the power required by about 30% labor (company comparison) using the principle of leverage, allowing easy cutting.
Material Special tool steel Notes 1 Never use for cutting items conducting electricity. There is a risk of electric shock. Notes 2 Do not use it for anything other than the intended purpose.
Notes 3 Do not use exceeding capacity.

This page is Power Longnose Pliers 200 mm, part number R-200H.
You can find the detail information about specifications and dimensions on part number R-200H.

Tech Support