Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SHL-80 |
SHL-100 |
SHL-110 |
SHL-125 |
SHL-160 |
SHL-180 |
SHL-216 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Number of flutes (P) | Internal Diameter (mm) | JAN Code | |
---|---|---|---|---|---|---|---|---|
42.87 € | 1 | 9 Days | 80 | 14 | 20 | 4986362480000 | ||
45.21 € | 1 | 9 Days | 100 | 20 | 20 | 4986362480017 | ||
45.21 € | 1 | 9 Days | 110 | 20 | 20 | 4986362480024 | ||
49.88 € | 1 | 9 Days | 125 | 22 | 20 | 4986362480048 | ||
54.54 € | 1 | 9 Days | 160 | 28 | 20 | 4986362480055 | ||
59.21 € | 1 | 9 Days | 180 | 32 | 20 | 4986362480062 | ||
94.20 € | 1 | 9 Days | 216 | 48 | 25.4 | 4986362480383 |
Loading...
work material | Building Material | Blade thickness(mm) | 2 | Application | For cutting ceramic sidings, slates, gypsum boards, excelsior boards, and calcium silicate boards. |
---|---|---|---|---|---|
Motor for use | Dust-proof cutter, Dust collection circular saw | work material | Wooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials |
Configure
Basic Attributes
Outer Diameter(mm)
Number of flutes(P)
Internal Diameter(mm)
JAN Code
Type
Filter by standard shipping days
Optional Attributes