Sky Ace Chip Saw (for Woodwork)

Sky Ace Chip Saw (for Woodwork)
[Features]
Blade type: alternating polished
Base metal fluorine machining, laser grinding
[Features]
Circular saw for woodworking
Main cutting materials: Wood materials
Materials suitable for cutting: general wood, plywood, synthetic wood, decorative plywood, chipboard,
Styrofoam, composite panels, aerated concrete, calcium silicate panels, slate,
Drywall, fibreboard, high pressure laminate panels, plastic plywood, acrylic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ACE40-147
ACE40-165
ACE52-147
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
JAN Code

20.95 €

1 9 Days 1471.7404986362461917

21.16 €

1 9 Days 1651.7404986362461702

24.95 €

1 12 Days 1471.6524986362461696

Loading...

  1. 1

Basic information

work material Wood Details Type In Box Specifications Internal Diameter(mm) 20
Application For general wood, plywood, synthetic wood, fancy plywood, particle board, Styrofoam, control panel, ALC material, silk board, slate, plasterboard, fiber board, decorative board, plastic plywood, acrylic. blade type Alternate Polishing Finish Motor for use Type 5 circular saw, 6 circular saw and Type 7 circular saw

Tech Support