Sky Ace Chip Saw Tabletop / for Slide Circular Saws

Sky Ace Chip Saw Tabletop / for Slide Circular Saws
Base metal is treated with fluorine and has a laser slit for tabletop/sliding circular saw use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ACE-190S
ACE-216S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Internal Diameter
(mm)
JAN Code

42.87 €

1 9 Days 190272204986362461924

73.67 €

1 9 Days 2162.28025.44986362461931

Loading...

  1. 1

Basic information

work material Building Material Details Type In Box Specifications Application For general wood, plywood, synthetic wood, fancy plywood, particle board, plasterboard, Styrofoam, control panel, fiber board, acrylic, decorative board.
blade type Double-sided polished finish Motor for use Desktop Circular Saw / Sliding Circular Saw

Tech Support