Sky Cut (for Slide Circular Saws)

Sky Cut (for Slide Circular Saws)
  • Volume Discount
[Features]
Blade type: polished on both sides
[Features]
Circular saw blade for circular table saws, etc.
Electric motor used: Table circular saw / sliding circular saw
Machining material: wood material / ceramic material / other.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SKY-38010
SKY-38012
SKY-S2161
SKY-S2168
SKY-S2551
SKY-S2601
SKY-S3051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
JAN Code

159.02 €

1 9 Days 38031004986362470476

163.59 €

1 9 Days 38031204986362470483

83.08 €

1 Available 7 Days 2162.21004986362470469

97.00 €

1 9 Days 2162.2804986362470636

91.88 €

1 9 Days 2552.61004986362470643

91.88 €

1 9 Days 2602.61004986362470759

111.44 €

1 9 Days 3052.81004986362470650

Loading...

  1. 1

Basic information

work material Building Material Internal Diameter(mm) 25.4 Application For slide circular saws
blade type Double-sided polished finish Motor for use Desktop Circular Saw / Sliding Circular Saw work material Wooden construction materials / Ceramic construction materials / Others

Tech Support