Sky Chip Saw (for Woodwork)

Sky Chip Saw (for Woodwork)
  • Volume Discount
[Features]
Blade type: staggered surface polished
Material: diamond
[Features]
Circular saw blade for woodworking.
Electric motor used: Type 6 / 7 circular saw
Main cutting materials: Wood materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TIP-16040
TIP-16540
TIP-18040
TIP-18540
TIP-19040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
JAN Code

21.29 €

2 9 Days 1604986362461306

21.38 €

2 Available 9 Days 1654986362461252

21.88 €

2 Available 9 Days 1804986362461313

21.93 €

2 9 Days 1854986362461269

21.97 €

2 9 Days 1904986362461276

Loading...

  1. 1

Basic information

work material Wood Blade thickness(mm) 1.8 Number of flutes(P) 40
Details Type In Box Specifications Internal Diameter(mm) 20 Application 6 Type/7 Type for Circular Saw
blade type Staggered face polishing finishing Motor for use 6 Type Circular Saw / 7 Type Circular Saw

Tech Support